8WD4 signaling columns

8WD4 signaling columns

Signaling columns are important optical aids for supervising complicated workflows on machines or in automated processes. In emergency situations, they serve as a visual or acoustic warning system. Thanks to their modularity, the steady, blinking, flashing and all-round light elements, as well as buzzer and siren elements can be flexibly designed and used in many ways. They are easy to install and extremely resistant to shock and vibrations.

Technical specifications for 8WD4 signaling columns

Industry Mall

Signaling columns - Modular and with communication capability

8WD42

50 mm

8WD42 signaling columns, 50 mm diameter

  • Thermoplast enclosure, diameter 50 mm
  • IP54 rated
  • Up to four elements can be mounted between the connection element and the cover
  • Connection element: Screw terminals
  • Adapter element (optional): AS-Interface

8WD44

70 mm

8WD44 signaling columns, 70 mm diameter

  • Thermoplast enclosure, diameter 70 mm
  • IP65 rated
  • Up to five elements can be mounted between the connection element and the cover
  • Optimized illumination through improved prism technology
  • Connection element: Screw or spring terminals
  • Adapter element (optional): AS-Interface, IO-Link, M12 plug
  • Pre-assembled signaling columns (optional): various versions