Power to protect and monitor motors: SIRIUS 3RV29 and 3RA68 infeed busbar systems

SIRIUS 3RV29 infeed system

Cover

0 %
  • of regular motor ratings with one transparent system. Plant availability means maximum productivity in your factory. A key factor here is the energy supply. The SIRIUS 3RV29 infeed system is a convenient power infeed and distribution system for a group of several motor starter protectors or complete combination starters with screw or spring-type terminals in sizes S00 and S0.

Technical specifications of 3RV29 infeed busbar system

Industry Mall

Optimize your control panel

Are you looking for expert knowledge for your daily work?

Reference library

Wide range of applications and expansion options

The SIRIUS 3RV29 infeed system is the convenient solution for infeed and distribution whenever you need to reliably supply a number of motor starter protectors or completecombination starters with power. You will find time-saving spring-type terminals in sizes S00 and S0.

The 3RV29 infeed system is based on a basic module complete with a lateral incoming supply unit (three-phase busbar with infeed). Expansion modules (three-phase busbars for system expansion) are available for extending the system. The individual modules are connected via an expansion plug. The electrical connection between the three-phase busbars and the motor starter protectors is implemented through plug-in connectors. The complete system can be mounted on a TH35 standard mounting rail to IEC60715, and can be expanded as required up to a maximum current carrying capacity of 63 A.