Does every inch in your control panel count?

Save up to

0 %
  • space in the control panel: with the SIRIUS 3RM1 motor starter. Compact devices with a width of only .88 inches, combining a large number of functions in a single enclosure. They consist of combinations of relay contacts, power semiconductors, and an electronic overload relay for switching induction motors up to 3 kW. Furthermore, the motor starter features durable and energy-saving hybrid switching technology, and is also IEC, CCC and UL certified.

Technical specifications for 3RM1 motor starters

Industry Mall

Getting started in minimum space – switching and protecting motors with just .88 inches

Are you looking for expert knowledge for your daily work?

Reference library

SIRIUS 3RM1 motor starter - highlights at a glance