IEC Short-Circuit Current Strength

Control panels need to be designed and built in a way that enables them to withstand thermal and dynamic loads potentially caused by short-circuit currents under acceptable conditions. Our white paper overviews three scenarios for verifying short-circuit strength for industrial control panels in accordance with IEC 61439-1. 



Short Circuit Rating of Electrical Equipment Whitepaper Download