North American Recent Standards Changes

Standards for control panels are changing – are your control panel designs compliant with the new standards? Since 2016, NFPA70, NFPA79 and UL508A - the relevant standards for industrial control panels and machinery in the US - have had new editions released. In addition, two completely new Canadian standards for panel and machine building (CSA C22.2 No. 301 and C22.2 No. 286) have been released. Our white paper overviews these important changes so you can be sure your control panels are compliant.  



North American Standard Changes Whitepaper Download