SIRIUS ACT Indicators

Performance in action - A line for all your needs

SIRIUS ACT is the industry's most innovative full line of IP69K-rated standard push buttons, switches, touch buttons, pilot devices and RFID-keyed switches. Powerful machines need powerful Pushbuttons and Signaling Devices. SIRIUS ACT offers you a unique of elegantly designed pushbuttons, indicator lights and switches that are the perfect embodiment of style, intelligence, and physical toughness.

SIRIUS ACT Configurator - Select the suitable indicator intuitively

Start the SIRIUS ACT Configurator

Product line

Choose between an indicator line for all your needs

Indicator Lights

Features:

Single LED

  • Wide voltage range versions from 6 - 230 V

  • Compact versions with integrated LED

Duo-LED

  • Two colors can be selected for each signaling device (green/red)
SIRIUS ACT Configurator - Select the suitable Indicator light intuitively

Start the SIRIUS ACT Configurator

Acoustic Signaling Devices

Features:

  • Volume up to 80 dB

  • Compact design

SIRIUS ACT Configurator - Select the suitable Acoustic Signaling Device intuitively

Start the SIRIUS ACT Configurator

Accessories

SIRIUS ACT Enclosures & Accessories

Download & Support

More Information

Here you’ll find documents on our offerings as well as additional information.