SIRIUS ACT Pushbuttons

Performance in Action - Pushbuttons and Signaling Devices

SIRIUS ACT is the industry's most innovative full line of IP69K-rated standard push buttons, switches, touch buttons, pilot devices and RFID-keyed switches. Powerful machines need powerful Pushbuttons and Signaling Devices. SIRIUS ACT offers you a unique of elegantly designed pushbuttons, indicator lights and switches that are the perfect embodiment of style, intelligence, and physical toughness.

SIRIUS ACT Configurator - Select the suitable pushbutton intuitively

Start the SIRIUS ACT Configurator

Product Line

Choose between a pushbutton line for all your needs

Pushbuttons

Features:

  • IP69K is our standard

  • Worldwide approvals including ATEX

  • Four design lines in metal and plastic

  • Individual labeling of the button cap

SIRIUS ACT Configurator - Select the suitable Pushbutton intuitively

Start the SIRIUS ACT Configurator

EMERGENCY-Stop

Features:

  • Safety connection via AS-i and Profisafe

  • Metal and plastic versions

  • Illuminated versions available

  • High flexibility thanks to considerable variance

SIRIUS ACT Configurator - Select the suitable EMERGENCY-Stop intuitively

Start the SIRIUS ACT Configurator

Twin Pushbutton

Features:

  • Extremely rugged thanks to IP69K

  • Worldwide approvals including ATEX

  • Illuminated/non-illuminated versions

  • High flexibility thanks to various button combinations

SIRIUS ACT Configurator - Select the suitable Twin Pushbutton intuitively

Start the SIRIUS ACT Configurator

Sensor switch

Features:

  • Capacitive proximity switch

  • Pressureless operation, no strain on the hand

  • Few possibilities for ingress of contaminants thanks to a sealed system

  • Solution for two-hand operation consoles

SIRIUS ACT Configurator - Select the suitable Sensor Switch intuitively

Start the SIRIUS ACT Configurator

Mushroom Pushbutton

Features:

  • Extremely rugged thanks to IP69K

  • Worldwide approvals including ATEX

  • Illuminated/non-illuminated versions

  • High flexibility thanks to various button combinations

SIRIUS ACT Configurator - Select the suitable Mushroom Pushbutton intuitively

Start the SIRIUS ACT Configurator

Accessories

SIRIUS ACT Enclosures & Accessories

Download & Support

More Information

Here you’ll find documents on our offerings as well as additional information.