SIRIUS ACT Switches

A line for all your needs

SIRIUS ACT is the industry's most innovative full line of IP69K-rated standard push buttons, switches, touch buttons, pilot devices and RFID-keyed switches. Powerful machines need powerful Pushbuttons and Signaling Devices. SIRIUS ACT offers you a unique of elegantly designed pushbuttons, indicator lights and switches that are the perfect embodiment of style, intelligence, and physical toughness.

SIRIUS ACT Configurator - Select the suitable switch intuitively

Start the SIRIUS ACT Configurator

Product line

Choose between a switches line for all your needs

Selector Switch

Features:

  • IP69K is the standard
  • Always with integrated illumination option
  • Different colors available
  • Easy recognition of the switch position, even from a distance
SIRIUS ACT Selector Switch whitepaper download

Download here

Coordinate Switch

Features:

  • Solutions for direction coordination

  • High flexibility thanks to three position versions

  • Easy and intuitive operation

SIRIUS ACT Configurator - Select the suitable Coordinate Switch intuitively

Start the SIRIUS ACT Configurator

Toggle Switch

Features:

  • Ease of operation for simple applications

  • Easy recognition of the switch position

SIRIUS ACT Configurator - Select the suitable Toggle Switch intuitively

Start the SIRIUS ACT Configurator

Potentiometer

Features:

  • Easy setting of an analog value

  • High flexibility thanks to different resistance values

  • Easy installation thanks to integrated resistor

SIRIUS ACT Configurator - Select the suitable Potentiometer Switch intuitively

Start the SIRIUS ACT Configurator

Key-operated Switch

Features:

  • RONIS, CES, BKS, etc. cylinder locks

  • Here also, IP69K is our standard

  • High flexibility thanks to a large number of lock systems

SIRIUS ACT Configurator - Select the suitable Key-operated Switch intuitively

Start the SIRIUS ACT Configurator

ID Key-operated Switch

ID-key-operated switches are used in place of conventional key-operated switches particularly in industrial plants, where there several safety-related implications are available, and where different authorization levels are necessary for operating a system. Switches and keys are not coupled mechanically, but are linked via a wireless connection using a tag that is built into an ID-key and read by the transmitter unit in a switch.

Features:

  • Authorization management system with four authorization levels

  • Freely programmable via IO-Link

  • Easy handling thanks to color recognition

SIRIUS ACT Configurator - Select the suitable ID key-operated Switch intuitively

Start the SIRIUS ACT Configurator

How-to-do-video: SIRIUS ACT ID key-operated switch - Installation, Components, Functionality

Accessories

SIRIUS ACT Enclosures & Accessories

Download & Support

More Information

Here you’ll find documents on our offerings as well as additional information.