The new SITOP PSU6200 power supply offers advanced features to save space, time and money at a standard power supply price.
Benefits include:
- Narrow overall width for direct side-by-side mounting with no lateral clearance requirements.
- Accurate and fast wiring with push-in connection and clear terminal labelling.
- Diagnostic monitor directly on the housing for fast recognition of load and service life via LEDs.
- Diagnostic interface provides important operating parameters to the PLC for continuous condition monitoring.
- Ensuring safety during operation with a robust AC input for protection against undervoltages and overvoltages from the mains, DC-capable wide-range input and constant current behavior.
- The consistent product family offers you suitable 1‑ and 3‑phase power supplies and add‑on modules for comprehensive, all‑around protection — for different current and voltage intensities.
Fill out form to qualify for a free PSU6200 product sample
Complete the form below and a representative will contact you to set up a time for a short virtual demonstration. Upon completion of the virtual demonstration, we would like to offer a free sample of the product to try in your application (valued at $295 list price).**
(**Free sample is restricted to non-competitors of Siemens and not a current user of the PSU6200 power supply. Virtual demonstration must be completed by 09/30/2020. Offer valid in the United States only. Subject to review of application.)