SITRANS Cloud Connect 240

USA | SITRANS Cloud Connect 240

Use the industry gateway SITRANS CC240 and the associated HART multiplexer SITRANS MX300 to create a direct channel between your HART devices and IT systems. OPC UA and the connection to Siemens MindSphere allow support of various applications – both on- and off-premise.

Benefits

  • HART Gateway: Can connect all types of HART devices, suitable for Brownfield and Greenfield installations
  • Scalability: Up to 64 HART devices can be connected together
  • All tools included
    - Webserver for configuration and monitoring
  • Easy connection to IT applications
    - via OPC UA connection to IT and OT systems
    - harmonized data model, following the NAMUR Open Architecture
  • IOT solution for the HART world
    - Connection to MindSphere via MindConnect Library or MindConnect IOT Extensions
  • Cabinet device - Type of protection IP20, power supply 24 V DC, non Ex area
  • Suitable for numerous applications in Brownfield and Greenfield installations. 

Do you wonder how your plant is doing?

Siemens Process Instrumentation and SITRANS CC240 enables efficient monitoring.

Download, Support, Services

Find downloads, support and services for Siemens Process Instrumentation.
Process Instrumentation Services USA

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us