SITRANS serve IQ

Remote measurement. Anywhere. Anytime.
SITRANS serve IQ is an on-premises application to acquire measurement data from remote measuring locations. The data is collected via secure channels and stored in a local database. Historic and current data is visualized in trend charts or tables via web browser. In addition, SITRANS serve IQ allows an easy integration of process values into a process control system.
Benefits of SITRANS serve IQ
- Effortless monitoring of measurements from far-away field devices without any infrastructure
- Easy access to measurement data via web browser application - anywhere and anytime
- Secure data collection and safe storage in a local database
- Integration into existing SCADA system via standard interface
Remote access to your field devices
Please check availability of these products with your local sales contact or respectively to the approval document.
Features
- Clear overview of all device locations
- Detailed trending of all process values
- Alarm management from the connected devices (e.g. low battery)
- User Management and device grouping
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.