SIFLOW FC070

SIFLOW FC070

Coriolis mass flow transmitter

SIFLOW FC070 - the first flow transmitter designed by Siemens for direct integration into SIMATIC S7 and SIMATIC PCS7 automation systems. SIFLOW FC070 is a true multi-parameter Coriolis mass flow transmitter covering a full range of flow applications and industries, ready for quick installation and system integration.

FC070 Catalog Specifications

Download PDF

SIFLOW FC070 is suitable for any application in automated industries where there is a demand for accurate flow measurement.The SIFLOW FC070 Ex CT is custody transfer approved for high pressure natural gas used in CNG applications.

 

In order to make a complete flowmeter, the SIFLOW FC070 transmitter can be combined with one of the following MASS sensors:

 

  
SITRANS F C MASS 2100 DI 1.5: For low flow applications
SITRANS FC300 DN 4: For low flow applications
SITRANS F C MASS 2100 DI 3-15: Mass flow measurement for general industry
SITRANS F C MC2: Suitable for Food & Beverage applications
SITRANS FCS200: For measurement of gases.

 

Typical applications: Affiliates industries and OEM solutions, Food & beverage, Automotive, Chemical process industry, Pharma and Oil & gas

Benefits

  • Direct integration into SIMATIC S7 automation system

  • Standardized user interface – SIMATIC Manager, PCS7, SIMATIC PDM

  • Ultra compact, cost-effective and space-saving design captured in a 40/80 mm enclosure

  • Built-in totalizers, batch controller and comprehensive process diagnostics

  • SENSORPROM enables true  Plug & Play  functionality

Detail

Accuracy, mass flow
±0.1% of mass flow rate
Outputs
Pulse - Redundancy phase shiftet 90° / 180° 
Frequency - Redundancy phase shiftet 90° / 180° 
2-stage batch
Communication
SIMATIC PBUS (backplane) Profibus DP (via ET200M) Profinet (via ET200M) MODBUS RTU R232C/485
Enclosure Rating
40 mm S7-300 (standard version)
80 mm S7-300 (Ex CT version)
Ambient temperature
0 °C .. 60 C (32°F to 140 F°) 
For SIFLOW FC070 Ex CT: -40 °C ... 60 °C (-40°F to 140 F°)
Approvals standard version
CE
cULusS
ATEX II 3 G EEx nA II T4
Approvals Ex version

CE

cULus FM Class I, Div. 2 Groups A,B,C,D

ATEX II (1)G [Ex ia] IIC Ga

ATEX II 3G Ex nA IIC T4 Gc

Namur NE21 and VDE2650

IEC Ex (Ex nA [ia] IIC T4)

NEPSI: Ex nA IIC T4 Gc

Approvals Custody transfer
 (For CNG)
PTB: for Germany
NTEP: For USA and Canada

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS F C has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact your regional partner