SITRANS FC310

Coriolis mass flow meter

With the SITRANS FC310 digital Coriolis flowmeter, you can fit more meters into less space and reduce skid size without compromising performance. The FC310 features an all-in-one design for streamlined installation, easy integration into your control system and optimal cost efficiency since you only pay for what you really need. The digitally based FC310 features market-leading accuracy of 0.1% or 0.2% and density accuracy of 2 kg/m³, high immunity against process noise, low pressure loss, an extremely stable zero point and a best-in-class 100 Hz data update rate. 

FC310 Catalog Specifications

Download PDF

The FC310 can be incorporated with minimal effort into skids, multifunctional prepared assemblies and plant operations – either new or as a drop-in replacement. The meter uses multidrop-addressable Modbus RTU RS485, a highly time-efficient communication protocol that is easy to program and diagnose. Its fully configurable byte order supports all PLC types with no additional ordering options necessary.

 

The complete system can be ordered for standard or hygienic service.

 

The FC310 flowmeter consists of a SITRANS FCS300 sensor and a SITRANS FCT010 transmitter.

Benefits

  • Space-saving – compact sensor and built-in transmitter allow for more efficient skid and plant layout

  • Direct integration – into new or existing control systems with multidrop-addressable Modbus RTU RS485 communication protocol and fully configurable byte order to support all PLC types

  • Easy installation – with standard connections and streamlined wiring

  • SensorFlash® – comprehensive removable memory functions (microSD card)   
    - Calibration certificates   
    - Pressure and material test certificates (as ordered)

  • Hygienic – EHEDG-approved sensor in sizes DN 25-80; smooth surface for easy cleaning and minimal abstraction of flow

  • Dedicated performance – delivers true multiparameter measurements (e.g. mass flow, volume flow, density and temperature)

  • Global service network – for expert-level support whenever and wherever you need it

Detail

Sizes
DN15 (½") 
DN25 (1") 
DN50 (2") 
DN80 (3") 
DN100 (4") 
DN150 (6")
Accuracy

±0.10% or ±0.20%

Repeatability
±0.05 %
Density accuracy
2 or 10 kg/m 3
Flow range
DN15: 8,000 kg/h (17,600 lb/h) 
DN25: 35,000 kg/h (77,000 lb/h) 
DN50: 90,000 kg/h (198,000 lb/h) 
DN80: 250,000 kg/h (550,000 lb/h) 
DN100: 520,000 kg/h (1,146,404 lb/h) 
DN150: 860,000 kg/h (1,895,975 lb/h)
Material
Wetted parts: 316 L stainless steel, C4 (2.4610) nickel alloy or C22 (2.4602) nickel alloy 
Enclosure: 304 L stainless steel
Pressure rating
All sizes: 100 bar (1,450 psi)
Temperature rating

All sizes: -50 to +205 °C (-58 to +400 °F)

Sensor enclosure rating
IP67 (NEMA 4X)
Approvals

Hazardous: ATEX, IECEx, cCSAus 
Hygienic (DN 25-80): EHEDG

Configuration

Compact or remote

Communication
Modbus RS485
Power supply

DC

Special features
Aerated flow filtering

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS F C has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact Us