SITRANS FC410 for OEM Customers

Coriolis Mass Flow Meter
The SITRANS FC410 Coriolis flow meter solution is the lightest and most compact Coriolis system worldwide – you can reduce skid size, fit multiple units into the tightest areas, simplify installation into both new and existing applications, and minimize costs. The fully digital generation of compact flow meters is tailored for direct integration into machine control systems.
Installation is quick and easy thanks to simplified hardware and cabling. The SITRANS FC410 Coriolis flow meter uses multidrop-addressable Modbus RTU RS485, a highly time-efficient communication protocol that is easy to program and diagnose. Its fully configurable byte order supports all PLC types with no additional ordering options necessary.
The built-in transmitter functionalities in the SITRANS FC410 allow for installation almost anywhere without the need for a discrete transmitter. Based on patented digital signal processing technology, the flow meter delivers multiparameter measurements with efficiency, simplicity and security.
The SITRANS FC410 flow meter system consists of a SITRANS FCS400 sensor and a SITRANS FCT010 transmitter.
Benefits
Space-saving – compact sensor and built-in transmitter allow for more efficient skid and plant layout
Direct integration – into new or existing control systems with multidrop-addressable Modbus RTU RS485 communication protocol and fully configurable byte order to support all PLC types
Easy installation – with standard connections and streamlined wiring
High accuracy – ±0.1% achieved at up to 100 bars and 200 °C
Flexible – available from DN15 to DN50 to ensure a broad application fit
Dedicated performance - delivers true multi-parameter measurements (e.g. mass flow, volume flow, density and temperature)
High speed – 10 m/s signal update for reliable data transfer and up to 115,2 kBit/s RS485 data rates for multiple instruments
Detail
Contact
Whatever your process challenge is - SITRANS FC has you covered
Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.