SITRANS FCS200

Coriolis mass flow sensor

The ultra-compact SITRANS FCS200 sensor fits in where space is crucial, providing extra flexibility in any compressed natural gas (CNG) application for both new installations and replacements. With unparalleled accuracy and capacity under high pressure and hazardous conditions, the SITRANS FCS200 sensor sets a new standard for efficiency and safety in CNG. It is available in three sizes and is easy to install, with a wide range of different connections available. 

SITRANS FCS200 Catalog Specifications

Download PDF

In order to make a complete flowmeter, the SITRANS  FCS200 sensor must be combined with  the following MASS transmitter:

 

SIFLOW FC070:  For direct integration into SIMATIC based systems, or used as stand alone with non SIMATIC systems.


Typical applications: Distribution, Compression, Storage and Fueling within CNG industry.

Benefits

  • Easy adaptable as sensor is available with a wide range of standard gas process connectors to meet virtually any market requirement

  • Fast fueling due to high capacity

  • Flexible sensor program as it is available in three sizes ensuring a broad application fit within dispensers, compressors and distribution

  • Enhanced safety due to standard built-in rupture discs, which reduce personal hazard in the event of pipe fracture

  • SENSORPROM enables true Plug & Play facilitating cost efficient installation and commissioning

Detail

Measuring range - kg/h (lbs/min)
From 250 (9,2)  to 30.000 (1.102,3)
Nominal size
From DN 10 to 25
Accuracy
0.5 %
Nominal pressure
Max 350 bar ( 5076 psi)
Ambient temperature
From -40 to 60 °C    (-40 to 140° F)
Medium temperature
From -40 to 125 °C  (-40 to 257 °F)
Sensor design
Two tubes bended
Enclosure
IP66 / IP67 (EN60529)

Approvals

 

-Ex Approvals

 

 

-Custody Transfer approvals

ATEX: II 1/2 G Ex ia IIC T5-T4 Ga/Gb

IECEx: Ex ia IIC T5-T4 Ga/Gb

FM: Class I, Division 1, Groups A, B, C and D

NEPSI: Ex ia ll C T4/T5 Ga

 

 

PTB Germany OIML R 139

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS F C has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact your regional partner