SITRANS FCS300

Coriolis Mass Flow Sensor
The SITRANS FCS300 is one of the most compact Coriolis flow sensors on the market. Its small size simplifies installation and replacement, and also allows you to optimize your plant layout by fitting multiple units into tight spaces.
The robust frame and housing of the SITRANS FCS300 guarantee superior resistance to external vibrations, creating an ideal measurement environment with no twisting. The sensor’s tube features a short length and large diameter, minimizing pressure loss and allowing for a significantly higher mass flow rate through the meter. You benefit from a high turndown ratio of greater than 100:1 along with added flexibility in application sizing and configuration.
In order to make a complete flowmeter system, the SITRANS FCS300 sensor must be combined with the SITRANS FCT030 or SITRANS FCT010 transmitter.
Benefits
- Compactness – enabling smaller and more efficient plant or skid layout and construction
- Flexibility – available from DN15 to DN150, ensuring a broad application fit
- Easy installation – with a wide range of standard flange, thread and hygienic connectors
- High accuracy– ±0.10% or ±0.20% achieved at up to 100 bars and 205 °C
- “Plug & Play” – with pre-configured sensor cable
- Digitally reliable – all primary process variables are digitally transferred to the transmitter
- Global service network – for expert-level support whenever and wherever you need it
Detail
Contact
Whatever your process challenge is - SITRANS FC has you covered
Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.