SITRANS FCS400 for OEM Customers

USA - SITRANS FCS400 Coriolis flow sensor

Coriolis Mass Flow Sensor

The SITRANS FCS400 is the market’s most compact Coriolis flow sensor. The small size facilitates installation and replacement, and makes it possible to fit multiple units into tight spaces. At the heart of the compact design is the CompactCurve tube shape, offering an accuracy of 0.1% of flow rate and high sensitivity for optimal measurement of even very low flows. 

From its short tube length and large bore to its cylindrical frame and hemispherical flow manifold, the SITRANS FCS400 Coriolis flow sensor was designed from the ground up with the hallmarks of superior performance and reliability: a very stable zero point, low pressure loss, and high immunity to process noise and plant vibrations.

 

The sensor frame isolates the metering section from plant vibration by conducting them directly through to adjacent pipeline. Careful mounting of the pipeline with regard to minimizing vibration at the meter will ensure a secure measurement environment.

 

In order to make a complete flow meter system, the SITRANS FCS400 flow sensor must be combined with the \SITRANS FCT030 or SITRANS FCT010 transmitter.

Benefits

  • Compactness – enabling smaller and more efficient plant or skid layout and construction
  • Flexibility – available from DN15 to DN50 ensuring a broad application fit
  • Easy installation– with a wide range of standard flange, thread and hygienic connectors
  • Easy installation– with a wide range of standard flange, thread and hygienic connectors
  • High accuracy– ±0.1% achieved at up to 100 bars and 200 °C
  • “Plug & Play” – with pre-configured sensor cable
  • Digitally reliable– all primary process variables are digitally transferred to the transmitter

Features

  • High measurement frequency
  • High signal to noise ratio
  • Digital signal transfer
  • SensorFlash® removable SD card transfers setup and operating data
  • Certified for custody transfer

Typical applications: Dosing within chemical industry (batching and dosing of chemicals, paints, fertilizers, gases), Food & beverage industry (beer, juices, liquid such as chocolate, dressings), Automotive industry (Engine test rigs) and Marine (fuel consumption, bunkering).

Detail

Sizes
 
DN15 (½")
DN25 (1")
DN50 (2")
Accuracy
 


±0.10%

Repeatability
 
±0.05%
Flow range
 
DN15: 3700 kg/h  (8157 lb/h)
DN25: 11500 kg/h (25353 lb/h)
DN50: 52000 kg/h (114640 lb/h)
Weight
 


4,6 - 27 kg

Material
 


Wetted parts: 316L stainless steel
Enclosure: 304 stainless steel

Enclosure rating (IP)
 
IP 67
Pressure ratings
 
100 bar (1450psi)
Temperature rating
 
-50 to 200 °C (-58 to 392 °F)
Ambient temperature
 
-40 to 60 °C (-40 to 140 °F)
Process connections

Flanges

Pipe threads

Hygienic threads

Hygienic clamps

EN1092-1 B1, EN1092-1 D, ANSI / ASME B16.5, JIS B 2220

ASME B1.20 (NPT), ISO228-1 G (BSPP), VCO Quick-connect

DIN11851, DIN11864-1, ISO2853, SMS 1145

DIN11864-2, DIN32676, ISO2852,  SMS 1145

Approvals

Hazardous area

Pressure equipment

Compact system SITRANS FC430

ATEX, IECEx, cCSAus, FM, NEPSI, CSA, EAC

PED, CRN

OIML R117

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process instrumentation services

Process instrumentation services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Process instrumentation training

Process instrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS FC has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact Us