SITRANS FCT010

USA - SITRANS FCT010

Coriolis Mass Flow Transmitter

The SITRANS FCT010 is a very small yet powerful Coriolis flow transmitter, developed especially for direct digital integration into process automation systems. Its compact design, without display, combined with its capability for digital output signals make it a perfect choice for skids and other applications where space is limited. The SITRANS FCT010 transmitter delivers true multi-parameter measurements (i.e. mass flow, density and temperature) based on advanced digital signal processing technology, bringing you very fast and accurate measurements. 

The SITRANS FCT010 Coriolis transmitter is based on the latest developments within digital signal processing technology. It is engineered for high measuring performance, including:

  • Fast response to step changes in flow

  • Measurement of fast dosing applications

  • Measurement of entrained gas

  • High immunity against process noise

  • High turndown

  • Easy to install commission and maintain

Installation is quick and easy thanks to simplified hardware and cabling. The SITRANS FCT010 uses multidrop-addressable Modbus RTU RS485, a highly time-efficient communication protocol that is easy to program and diagnose. Its fully configurable byte order supports all PLC types with no additional ordering options necessary.
 

In order to make a complete flowmeter system, the SITRANS FCT010 transmitter must be combined with the SITRANS FCS400MASS 2100 DI 1.5MASS 2100 DI 3-15 or FC300 sensors.

 

Features

  • High update rate (100 Hz) on all process values

  • Process noise damping using digital signal processing (DSP)

  • Empty pipe monitoring

  • Simulation of process values

  • Intelligent filtering system for aerated flow

Typical applications: OEM and skid builders, Chemical process industry, Oil & gas industry, Automotive industry and Power generation & utility industry.

Benefits

  • Space-saving – compact sensor and built-in transmitter allow for more efficient skid and plant layout

  • High immunity against process noise

  • Fast response to step changes in flow

  • Direct integration – into new or existing control systems with multidrop-addressable Modbus RTU RS485 communication protocol and fully configurable byte order to support all PLC types

  • High speed – 100 Hz (10 m/s) signal update for reliable data transfer and up to 115,2 kBit/s RS485 data rates for multiple instruments

  • Alarms & safety– advanced diagnosis and service menu enhances troubleshooting and validation

  • Easy installation – with standard connections and streamlined wiring

  • Dedicated performance - delivers true multi-parameter measurements (e.g. mass flow, volume flow, density and temperature)

Detail

Architecture
 
Compact or remote configuration
Communication
 
Modbus RTU RS485
EMC performance
 
EN 61326-3-2
Material
 
Aluminium with corrosion-resistant coating
Enclosure rating
 
IP67
Display
 
None
Power Supply
 
24 VDC
Approvals
Hazardous areas
Hygenic

Marine approvals

ATEX, IECEx, FM, NEPSI, CSA, EAC

3A, EHEDG

Complying with NAMUR

American Bureau of Shipping
Bureau Veritas
Det Norske Veritas
Germanischer Lloyd
Lloyds Register

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Process Instrumentation Services

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Service

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA | Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS FC has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact Us