SITRANS FCT030

USA - SITRANS FCT030 Coriolis Transmitter

Coriolis Mass Flow Transmitter

Based on patented digital signal processing technology, the SITRANS FCT030 Coriolis transmitter delivers true multi-parameter measurements with enhanced efficiency, security and simplicity. It features a modular design for convenient installation and replacement, and can be remote- or compact-mounted with the entire SITRANS FC sensor range, offering a uniform transmitter interface across the Siemens Coriolis portfolio. 

The SITRANS FCT030 Coriolis transmitter is approved for custody transfer and certified for safety critical applications up to SIL level 3 together with SITRANS FCS400 sensors. It is a universal transmitter suitable for all industries certified for hazardous areas with ATEX, IEC Ex and FM approvals.

 

The transmitter is based on the latest developments within digital signal processing technology. It is engineered for high measuring performance, including:

  • Fast response to step changes in flow

  • Measurement of fast-dosing applications

  • Measurement of entrained gas

  • High immunity against process noise

  • High turndown

  • Easy to install commission and maintain

 

The FCT030 is available as standard with Profibus DP/PA, Modbus RS485 or 4-20 mA analog output with HART 7.2. Additional input / output functions can be freely configured for analog, pulse, frequency, relay or status.

 

The transmitter comes with user configurable graphical display and new SensorFlash® technology, a micro SD card for configuration backup, firmware update, data storage and data logging.

 

In order to make a complete flowmeter system, the SITRANS FCT030 transmitter must be combined with one of the following sensors:

 

SITRANS FCS400

SITRANS FC MASS 2100 DI 1.5

SITRANS FC MASS 2100 DI 3-15

SITRANS FC300 DN 4

Features

  • Digital signal transfer (Sensor and transmitter)

  • SensorFlash®  removable microSD card with data logging functionality

  • SIL3 safety integration certified at design level

  • Modular construction

  • Graphical display (uniform look and feel across Siemens)

  • Certified for custody transfer

  • 100 Hz update rate to all outputs

     

    Download FCT030 Catalog Specifications

     

    Typical applications: Chemical process industry, Oil & gas industry, Automotive industry and Power generation & utility industry.

Benefits

  • Graphical display– 240x160 pixel readout with up to 6 views, user programmable

  • Accurate billing – redundancy digital output 90º/180º for billing or dosing control

  • Custody transfer– CT approved system to OIML R117

  • Dosing control – direct control of one or two on/off valves, or one analog valve for dosing applications

  • Alarms & safety– advanced diagnosis and service menu enhances troubleshooting and validation

  • Alarm handling – choice of Siemens or NAMUR standard configurations (NE21 and NE43)

  • SensorFlash provides simple sensor replacement into existing transmitter

Detail

Architecture
 
Compact or remote configuration
Communication
 
Profibus DP/PA 4.0, Modbus RS485, HART 7.2
EMC performance
 
EN 61326-3-2
Material
 
Aluminium with corrosion-resistant coating
Enclosure rating
 
IP67
Mechanical load
 
18 to 1000 Hz random, 3.17 G rms, in all directions
I/O
 
Up to 4 channels combining analog, relay or digital outputs and binary input
Display
 
Full graphical display, 240 x 160 pixels
Power Supply
 
24 to 90 V DC, 100 to 240 V AC
Approvals

Hazardous areas

Hygenic

ATEX, IECEx, FM, NEPSI, CSA, EAC

EHEDG

Complying with NAMUR

OIML R 117

Certificates
Compact system SITRANS FC430
SIL 3

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Process Instrumentation Services

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA | Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge is - SITRANS FC has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact Us