SITRANS FM MAG 3100

USA - SITRANS F M MAG 3100

Electromagnetic Flow Meter Sensor

SITRANS FM MAG 3100 from Siemens USA is an electromagnetic flow sensor with a large variety of liners, electrode material and with grounding electrodes as standard. Electrodes capable of withstanding the most extreme processes and various liners are also available. The fully welded construction provides a ruggedness that fits almost every flow application. 

SITRANS FM MAG 3100 Catalog Specifications

Download PDF

In order to have a complete flowmeter, please combine it with one of the following MAG transmitters: 

 

SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4 % of flow rate

SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate

SITRANS F M MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate

 
Application Examples: Process industry, Chemical industry, Steel industry

Benefits

  • Flexible sensor program with several pipe dimensions available and additionally liner and electrode options

  • Approvals for PTB, OIML R 75, OIML R 117, ATEX, NSF/ANSI Standard 61, WRAS

  • Designed to allow patented MAG in-situ verification using the SENSORPROM fingerprints

  • Approved for hazardous areas

 

Details

Meassuring range

0 to 10 m/s

Nominal Sizes

From DN 15 to DN 2000 (½" to 78")

Accuracy

0.2 % ±1 mm/s

Operating Pressure

Max. 100 bar (Max. 1450 psi)

Ambient temperature

From -40 to 100 °C (-40 to +212 °F)

Medium temperatura

From -40 to 180 °C (-40 to 356 °F)

Liners
Neoprene 
EPDM 
PTFE
PFA 
Ebonite 
Linatex
Electrodes
AISI 316 Ti (1.4571)
Hastelloy C
Platinum/iridium 
Titanium 
Tantalum
Material
Carbon steel (or AISI 304) with corrosion 
resistant two component epoxy coating or 
AISI 316 L polished flanges and housing
General approvals
E.g.: ATEX, FM, CSA, CT and Drinking Water approvals

Download, Support, Services

Find download, support and services for the Siemens electromagnetic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process instrumentation services

Process instrumentation services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Process instrumentation training

Process instrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge - SITRANS F M has you covered

Monitoring your processes with accurate electromagnetic flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of electromagnetic flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact Us