SITRANS FM MAG 5100 W

USA - SITRANS FM MAG 5100

Electromagnetic Flow Meter Sensor

The SITRANS FM MAG 5100 W with its patented liners of hard rubber NBR or ebonite and EPDM is a sensor for all water applications such as ground water, drinking water, cooling water, wastewater, sewage or sludge applications.

SITRANS FM MAG 5100 W Catalog Specifications

Download PDF

 In order to  have a complete flowmeter, please  combine it  with one of the following MAG transmitters:     

 

SITRANS FM MAG 5000: Cost efficient transmitter, accuracy of + 0.4 % of flow rate

SITRANS FM MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate

SITRANS FM MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate

 

The transmitter can be combined with the energy calculator SITRANS FUE950


Application examples: Water abstraction, Water distribution network, Waste water and as custody transfer water meter or cooling meter.

Benefits

  • Short lead time

  • Rugged NBR hard rubber liner for all water and wastewater applications

  • EPDM liner specifically for drinking water applications requiring special approvals

  • Ebonite liner for drinking water, water and wastewater applications

  • Increased low flow accuracy for water leakage detection (Ebonite or EPDM liner)

  • Suitable for direct burial and constant flooding (IP68)

  • Designed to allow patented MAG in-situ verification using the SENSORPROM fingerprint

 

Detail

Meassuring range
0 to 10 m/s
Nominal Sizes

From DN 15 to DN 2000 (1" to 78")

Accuracy

0.2 % ±2.5 mm/s

Operating Pressure

Max. 16 bar (Max. 150 psi)

Ambient temperature

From -40 to 70 °C (-40 to 158 °F)

Medium Tempreature

From -10 to 70 °C (14 to 158 °F)

Liners

EPDM NBR hard rubber Ebonite hard rubber

Electrodes

Hastelloy C-276 

Built-in grounding electrodes

Material

Carbon steel, with corrosion resistant 

two-component epoxy coating

Drinking Water Approvals

EPDM: WRAS, NSF/ANSI Standard 61, DVGW 270, 

ACS and BelgAqua

Ebonite: WRAS, NSF/ANSI Standard 61

Custody Transfer Approvals

OILM R 49 

MI-001

PTB K7.2 (Germany)

BEV OE12/C040 (Austria)

General approval
MCERTS Sira Certificate No. MC080136/00

Download, Support, Services

Find download, support and services for the Siemens electromagnetic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process instrumentation services

Process instrumentation services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Process instrumentation training

Process instrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge - SITRANS FM has you covered

Monitoring your processes with accurate electromagnetic flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of electromagnetic flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact Us