SITRANS FM MAG 6000 I / 6000 I Ex de

Electromagnetic Flow Meter Transmitter
The SITRANS FM MAG 6000 I and the SITRANS F M MAG 6000 I Ex de electromagnetic flow transmitters have an measuring accuracy of + 0.2% of the flow rate and are designed to meet the demands of the process industry. Both versions are based on a microprocessor with a built-in alphanumeric display.
In order to have a complete flowmeter, please combine it with one of the following MAG sensors:
SITRANS F M MAG 1100: Small sizes and wafer design
SITRANS F M MAG 1100 F: Food and pharma applications
SITRANS F M MAG 5100 W: Water applications
SITRANS F M MAG 3100: Comprehensive product program
SITRANS F M MAG 3100 P: Chemical and process applications Application Examples: General process industry, Chemical industry
Benefits
Built-in advanced batch control
Comprehensive diagnostic and service menu enhancing trouble shooting and meter verification
SENSORPROM technology facilitates easy transmitter setup and replacement with automatically re-programming of any new transmitter without loss of data and accuracy
USM II platform enables fitting of add-on bus modules without loss of functionality and all modules can be fitted as true Plug & Play
Safe operation due to intrinsically safe keypad and display directly programmable in hazardous area
Full range of ATEX and FM rated flowmeters with intrinsically safe rated input and outputs
Detail
Contact
Whatever your process challenge - SITRANS F M has you covered
Monitoring your processes with accurate electromagnetic flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of electromagnetic flow sensors, transmitters and complete flow systems.