SITRANS F M MAG 8000 / MAG 8000 CT

Electromagnetic Flow Meter

The SITRANS F M MAG 8000 battery-operated water meter is flexible enough for installation virtually anywhere without sacrificing accuracy or performance. No mains power is required. MAG 8000 complies with custody transfer approvals and is specially engineered for abstraction, distribution network, revenue metering and irrigation applications

MAG 8000 Catalog Specifications

Download PDF

The MAG 8000 is available in a basic version for general water applications or an advanced version with more complex functionality. An optional built-in 3G/UMTS Wireless Communication Module allows for remote reading of measurement data.

 

The MAG 8000 can be combined with the SITRANS FUE950 energy calculator.

 

MAG 8000 Installation and Operation Manuals

Benefits

  • Simple meter placement – floating chamber IP 68 (NEMA 6P) design ensures continuous filterless performance regardless of position or in-line piping stresses, even when buried underground

  • Low pressure loss – unrestricted flow tube results in minimal pressure loss even at high flow rates and reduces overall network system pressure.

  • Zero maintenance – no moving parts and up to 15-year battery life with external 4-D cell battery pack

  • Bi-directional measurement - only one meter required for measurement in both directions

  • Flexible installation requires 0D inlet to and outlet from the sensor

  • Intelligent meter – capable of leak detection, data logging and error self-detection

  • Remote capabilities – stay up-to-date on measurement data without having to visit the site through optional 3G/UMTS Wireless Communication Module

Detail

Nominal size
From DN 25 to DN 1200 (1" to 48") 
From DN 50 to DN 300 (1" to 12") (SITRANS F M MAG 8000 CT)
Accuracy
0.2% ± 2mm/s and 0.4% ± 2mm/s
Input / output
2 passive outputs
Communication
IrDA: Standard integrated infrared communication interface with MODBUS RTU protocol
Power supply
Internal or external battery pack 
12-24 V AC/DC and 115-230 V AC
Operating pressure
Max. 40 bar (Max. 580 psi)
Ambient temperature
From -20 to 60 °C (-4 to 140 °F)
Medium temperature
From 0 to 70 °C (32 to 158 °F) 
From 0.1 to 50 °C (32 to 122 °F) (SITRANS F M MAG 8000 CT)
Liner
EPDM
Electrodes
Hastelloy C 276
Enclosure
IP68 (NEMA 6P)
Material
Transmitter:Stainless steel top housing (AISI 316) 
and coated brass bottom. 
Sensor: Carbon steel
Approvals
WRAS, KTW, DVGW 270, ACS, Belgaqua, NSF/ANSI Standard 61, 
MID (EU), OIML R49, MCERTS Sira Certificate No. MC080137/00 
NMI 10

Download, Support, Services

Find download, support and services for the Siemens electromagnetic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge - SITRANS F M has you covered

Monitoring your processes with accurate electromagnetic flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of electromagnetic flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact your regional partner