SITRANS FM MAG 8000 

SITRANS FM MAG 8000

Water Flow Meter with IIoT Wireless Communication

The SITRANS FM MAG 8000 portfolio of battery-operated flowmeters gives you the flexibility to install a reliable water flowmeter virtually anywhere without sacrificing accuracy or performance.

Battery-powered, smart, reliable and cost efficient.

Download Brochure

The SITRANS FM MAG 8000 portfolio features a basic version for general water applications or an advanced version for additional functionality, network, and consumption performance (profiling).

 

An optional built-in IIoT Wireless Communication Module is available for remote reading of comprehensive measurement data covered by a LTE-M or NB-IoT. Measurement data, configuration, and the built-in verification from the MAG 8000 are made accessible via the new Web Application. 

 

 

Remote measurement. Anywhere. Anytime

SITRANS serve IQ is an on-premises application to acquire measurement data from remote measuring locations. The data is collected via secure channels and stored in a local database. Historic and current data is visualized in trend charts or tables via web browser. In addition, SITRANS serve IQ allows an easy integration of process values into a process control system.

Detail

Nominal size
From DN 25 – 1200 (1" to 48") 
From DN 50 – 600 (1” – 24”) for CT version under the MI001 and OIML R49 Class I & II
Accuracy
0.2% ± 2mm/s and 0.4% ± 2mm/s
Input / output
2 passive outputs
Communication
Local Modbus RTU IrDA (Infrared comm.), Modbus RS 232/485, Radio Encoder (Sensus Protocol), 4G LTE M/NB IoT
Power supply
Internal or external battery pack 
12-24 V AC/DC and 115-230 V AC
Operating pressure
Max. 40 bar (Max. 580 psi)
Ambient temperature
From -20 to 60 °C (-4 to 140 °F)
Medium temperature
From 0 to 70 °C (32 to 158 °F) 
From 0.1 to 50 °C (32 to 122 °F) (SITRANS F M MAG 8000 CT)
Liner
EPDM
Electrodes
Hastelloy C 276
Enclosure
IP68 (NEMA 6P)
Material
Transmitter: Stainless steel top housing (AISI 316) and coated brass bottom. 
Sensor: Carbon steel
Approvals
WRAS, KTW, DVGW 270, ACS, Belgaqua, NSF/ANSI Standard 61, 
MID (EU), OIML R49, MCERTS Sira Certificate No. MC080137/00 
NMI 10

Do you need a smarter water solution for your application?

Is it leakage detection, billing, storm water or more? Contact us. We listen closely to your requirements and specific needs so our experts will find a solution.

Download, Support, Services

Find download, support and services for the Siemens electromagnetic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process instrumentation services

Process instrumentation services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Process instrumentation training

Process instrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

USA | Technical Support Contact Info

How can we help you? 

Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Customer Support: 1-800-333-7421

Contact Us