SITRANS FS Thickness Gauge

Stand-alone Tool for Clamp-on Flow Meters
The easy-to-use, stand-alone digital ultrasonic pipe wall thickness gauge is an indispensable tool in accurate clamp-on ultrasonic flow measurement. Since even the smallest miscalculation of the pipe wall thickness can have a major impact on a clamp-on flowmeter's accuracy, the pipe thickness gauge has to be extremely precise.
The SITRANS FS Thickness Gauge for clamp-on ultrasonic flow meters operates at a 5 MHz frequency, enabling it to measure even the smallest pipe thickness. Although the thickness gauge was originally designed to increase the accuracy of clamp-on flowmeters, it can be used to measure the thickness of any pipe wall.
The stand-alone Thickness Gauge can be used with the following configurable systems:
Benefits
Measures pipe wall thicknesses easily
Works on various metallic and non-metallic pipe materials such as steel, aluminum, titanium, plastics and ceramics
Displays results in inches or millimeter
Detail
Contact
Whatever your process challenge – SITRANS FS has you covered
Monitoring your processes with accurate clamp-on ultrasonic flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of clamp-on flow sensors, transmitters and complete flow systems.