SITRANS FUG1010 (Gas)

SITRANS FUG1010

Clamp-on Ultrasonic Flow Meter

SITRANS FUG1010 clamp-on non-intrusive ultrasonic flowmeter is ideal for numerous natural and process gas applications. It uses an internal AGA-8 table for fixed gas composition to compute standard volume and is in compliance with AGA-10 speed of sound measurement practices.

FUG1010 Catalog Specifications

Download PDF

The meter is available in single, dual and optional four channel/path configurations. There are three enclosures to choose from: wall mount, wall mount explosion proof and compact explosion proof.

 

Application examples include check metering, flow survey verification, lost and unaccounted for (LAUF) gas analysis, and production and  storage.

 

Pair the SITRANS FUG1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.

Benefits

  • Tolerates most wet gas conditions
  • Allows measurement of standard volume flow for fixed gas compositions without the need for a separate flow computer per AGA-8
  • Ensures immunity to pressure-reducing valve noise
  • Accommodates permanent and direct burial installations with optional rugged stainless steel sensor enclosure

Detail

Meassuring range
±30 m/s (±100 ft/s) bidirectional
Nominal Sizes
DN 6 to DN 9140 (0.25" to 360")
Accuracy

±1 to 2% at ≥0.3 m/s (1ft/s)

Repeatability
±0.05 to 0.1% at ≥0.3 m/s (1ft/s)
Inputs
4 analog, 2 totalizer
Outputs
4 analog, 4 relays, 2 digital, 2 status
Communication
HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232
Ambient Temperature
-18 to 60 °C (0 to 140 °F)
Medium Temperature
-40 to 60 °C (-40 to 140 °F)
Typical Minimum Pressure

7 to 10 bar (100 to 145 psi)

Enclosure ratings
Wall mount: IP65 (NEMA 4X)  
Wall mount explosion proof: IP66 (NEMA 7)
Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK

Download, Support, Services

Find download, support and services for the Siemens clamp-on ultrasonic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS F S has you covered

Monitoring your processes with accurate clamp-on ultrasonic flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of clamp-on flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact us