SITRANS FUH1010 (Interface Detection)

SITRANS FUH1010

Clamp-on ultrasonic flow meter

The SITRANS FUH1010 ultrasonic clamp-on non-intrusive interface detector is ideal for oil applications that require differentiation between various liquids in a pipeline and determination of liquid quality.

FUH1010 Catalog Specifications

Download PDF

The interface detector is available in single and dual channel/path configurations. There are three enclosures to choose from:  wall mount, wall mount explosion proof and compact explosion proof.

 

Application examples include interface detection, product identification, density indication and "pig" detection.

 

Pair the SITRANS FUH1010 interface detector with the SITRANS F US Thickness Gauge to ensure precise flow measurement.

Benefits

  • Allows direct replacement of intrusive densitometers with liquid density and API number outputs
  • Maintains exceptional repeatability independent of changes in temperature, density or viscosity
  • Eliminates straight run piping requirements
  • Reduces capital cost by inferring density, alleviating need for additional equipment

Details

Meassuring range
±12 m/s (±40 ft/s) bidirectional
Pipe range
DN 6 to DN 9140 (0.25" to 360")
Accuracy

±0.05 of API number

Repeatability
±0.01% of API number
Inputs
4 digital, 4 analog, 2 temperature
Outputs
4 analog, 4 frequency, 2 status
Communication
HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232
Ambient Temperature
-18 to 60 °C (0 to 140 °F)
Medium Temperature
-40 to 60 °C (-40 to 140 °F)
Enclosure ratings
Wall mount: IP65 (NEMA 4X)  
Wall mount explosion proof: IP66 (NEMA 7)
Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK

Download, Support, Services

Find download, support and services for the Siemens clamp-on ultrasonic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS F S has you covered

Monitoring your processes with accurate clamp-on ultrasonic flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of clamp-on flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact us