SITRANS FUS1010 (Standard)

FUS1010 Clamp-on ultrasonic flow meter

Clamp-on ultrasonic flow meter

SITRANS FUS1010, the most versatile clamp-on ultrasonic flow meter available, can operate in either WideBeam transit time or Doppler mode.  There is no need to change the meter when operating conditions change. This makes it suitable for virtually any liquid, even those with high aeration or suspended solids.

SITRANS FUS1010 Catalog Specifications

Download PDF

The SITRANS FUS1010 is available in single, dual and optional four channel/path configurations. There are three enclosures to choose from: wall mount, wall mount explosionproof and compact explosionproof.

 

Application examples include raw and potable water, effluent, condensers, chillers, nuclear, process control and batching.

 

Pair the SITRANS FUS1010 with the SITRANS F US Thickness Gauge to ensure precise flow measurement.

Benefits

  • Accommodates shifting measurement conditions necessitated by presence of high aeration or suspended solids (dual mode)
  • Ensures higher accuracy by allowing two sets of sensors to be set up on one pipe and averaged (dual path)
  • Reduces capital cost with four channel version that allows simultaneous measurement of four independent pipesMeasures a wide variety of liquid applications

Technical Specifications

 
Measuring Range
±12 m/s (±40 ft/s) bidirectional
Nominal Sizes
DN 6 to DN 9140 (0.25" to 360")
Accuracy

±0.5 to 1.0%  at ≥0.3 m/s (1ft/s)

Repeatability

 

±0.15% at ≥0.3 m/s (1ft/s)

Inputs

4 analog, 2 temperature

Outputs
4 analog, 4 status, 2 frequency
Communication
HART, BACnet MSTP/BACnet IP, Modbus RTU/TCPIP, Ethernet IP, Johnson N2, VT100 RS232
Ambient Temperature
-18 to 60 °C (0 to 140 °F)
Medium Temperature

-40 to 230 °C (-40 to 450 °F)

Enclosure ratings
Wall mount: IP65 (NEMA 4X)
Wall mount explosion proof: IP66 (NEMA 7)
Approvals

INMETRO, CSA, FM, CE, ATEX, C-TICK

Download, Support, Services

Find download, support and services for the Siemens clamp-on ultrasonic flowmeters
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS F S has you covered

Monitoring your processes with accurate clamp-on ultrasonic flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of clamp-on flow sensors, transmitters and complete flow systems.

Customer Support: 1-800-333-7421

Contact us