SITRANS LG

Guided Wave Radar Transmitter
The SITRANS LG series are guided wave radar transmitters for level, level/interface, and volume measurement of liquids and solids. It is unaffected by changes in process conditions, high temperatures and pressures, and steam. The SITRANS LG series comes in four different models, depending on the applications, level of performance, and functionality required.
SITRANS LG Guided Radar Level Transmitters:
- SITRANS LG240 offers configuration options for your hygienic application requirements
SITRANS LG250 Highly flexible solution for liquid level and interface applications. Extremely versatile offering solutions for storage, separation of materials or difficult ammonia applications
SITRANS LG260 Ideal for measuring level in medium range solids applications including; grains, plastics, and cement
SITRANS LG270 offers configuration options for extreme conditions including high temperature and high pressure applications such as: harsh applications found in chemical, HPI and energy industries for example, LPG gas tanks, steam boilers and distillation columns
Supplementary components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.
Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information.
Benefits
High accuracy to +/- 2 mm
Advanced diagnostics available for high degree of safety
Simple menu-driven display offers ease of setup
Large range of options offers reliability in most continuous level measurement applications
Ease of maintenance through module design and field replaceable and adjustable probe options
Perfect solution for wide range of applications from storage to interface with options for extreme pressure and temperature conditions
Universally applicable in liquids, interface, slurries and solids
Highly immune to build-up using auto learn function
Ability to measure in loss of echo situations with probe end tracking
Detail
Contact
Industry-leading technology for your toughest applications
From liquids to solids to slurries, Siemens guided wave radar is your answer for easy-to-install, versatile level or interface measuring suited to your exact process requirements. Hygienic applications and extreme conditions are no problem with these flexible devices.