SITRANS LR200

USA - SITRANS LR200 Radar Level Transmitter

Radar Level Transmitter

SITRANS LR200 is a 2-wire, 6 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage and process vessels including high temperature and pressure, to a range of 20 m (66 ft). SITRANS LR200’s unique design allows safe and simple programming using the Intrinsically Safe handheld programmer without having to open the instrument’s lid. It also features a built-in alphanumeric display in four languages. 

Catalog Specifications

Download PDF

The SITRANS LR200 has a standard Uni-Construction polypropylene rod antenna that offers excellent chemical resistance and is hermetically sealed. The Uni-Construction antenna features an internal, integrated shield that eliminates vessel nozzle interference. Start-up is easy with as few as two parameters for basic operation. Installation is simplified as the electronics are mounted on a rotating head that swivels, allowing the instrument to line up with conduit or wiring connections or simply to adjust the position for easy viewing. SITRANS LR200 features patented Process Intelligence signal-processing technology for superior reliability.

 

Key Applications: liquid bulk storage tanks, process vessels with agitators, vaporous liquids, high temperatures, asphalt, digesters.

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

 

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Benefits

  • Graphical local user interface (LUI) makes operation simple with plug-and-play setup using the intuitive Quick Start Wizard

  • LUI displays echo profiles for diagnostic support

  • Communication using HART® or PROFIBUS PA

  • Process Intelligence signal processing for improved measurement reliability and Auto False-Echo Suppression of fixed obstructions

  • Programming using infrared Intrinsically Safe handheld programmer or over a network using SIMATIC PDM, Emerson AMS, or Field Device Tools, such as PACTware or Fieldcare via SITRANS DTM.

Detail

Technology
Pulse radar
Range
20m (66 ft)
Process Temperature
-40 to 200 °C (-40 to 392 °F)
Process Pressure
Up to 40 bar g (580 psi g)

Download, Support, Services

Find downloads, support and services for Siemens radar level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Service offers

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Service catalog

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process instrumentation training

Process Intrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA | Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Industry-leading technology for your toughest applications

When you partner with Siemens, you get true application versatility: easy-to-install radar level measurement with flanged, threaded, and sanitary process connections for every application. This broad range of devices are highly reliable and precise, featuring innovative operations and design for your industry and your process.

Customer Support: 1-800-333-7421

Contact Us