SITRANS LR460

USA - SITRANS LR460 Radar Level Transmitter

Radar Level Transmitter

The SITRANS LR460 is a 4-wire, 24 GHz FMCW radar level transmitter with extremely high signal-to-noise ratio and advanced signal processing for continuous monitoring of solids up to 328 ft (100 m). It is ideal for measurement in harsh conditions and provides excellent results even in extremely dusty environments. The integral Easy Aimer included on the SITRANS LR460 is easily positioned for optimum measurement of solids. 

Catalog Specifications

Download PDF

SITRANS LR460 advanced signal processing provides reliable operation on both simple and difficult solids application. SITRANS LR460 features a robust enclosure, flange and horn components. It is virtually unaffected by atmospheric or temperature conditions within the vessel. An optional dust cap is available for sticky solids. Optional air purging is also available for extremely sticky applications. Safe on-site local programming is simple using the Intrinsically Safe handheld programmer. SIMATIC PDM can be used for easy remote programming using HART or PROFIBUS PA. The characteristics of 24 GHz and high signal-to-noise ratio contribute to exceptional signal reflection, regardless of the dielectric value of the medium.

 

Key applications: long-range dusty applications, cement powder, fly-ash, coal, flour, grain, plastics.

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

 

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Benefits

  • Process Intelligence for advanced signal processing and quick and easy adjustment

  • Self-guided quick start wizard for plug and play start-up

  • 24 GHz provides superior reflective properties on solids surfaces

  • 100 m (328 ft) range for long-range and difficult applications

  • Easy Aimer optimizes signal quality on sloped surfaces

  • Programming using infrared Intrinsically Safe handheld programmer or with SIMATIC PDM or HART handheld device

Details

Technology
 FMCW radar
Range
 100m (329 ft)
Process Temperature
 -40 to 200 °C (-40 to 392 °F)
Process Pressure
 0.5 bar g (7.25 psi g)

Download, Support, Services

Find downloads, support and services for Siemens radar level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

USA | Process Instrumentation Services

Process Instrumentation Services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

USA | Siemens Industry Online Support (SIOS)

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

USA | Process Instrumentation Training

Process Instrumentation Training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

USA | Process Safety

Process Safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Industry-leading technology for your toughest applications

When you partner with Siemens, you get true application versatility: easy-to-install radar level measurement with flanged, threaded, and sanitary process connections for every application. This broad range of devices are highly reliable and precise, featuring innovative operations and design for your industry and your process.

Customer Support: 1-800-333-7421

Contact Us