SITRANS Probe LR

Radar Level Transmitter
SITRANS Probe LR is a 2-wire, 6 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage vessels with nominal pressure and temperature, to a range of 66 ft (20 m). The Probe LR is ideal for applications with chemical vapors, temperature gradients, vacuum or pressure, such as tank farms, chemical storage, digesters and long-range applications. SITRANS Probe LR has a range of 1 to 65 ft (0.3 to 20 m).
Probe LR Radar Level Transmitter is designed for safe and simple programming using the Intrinsically Safe handheld programmer without having to open the instrument’s lid. It has a standard Uni-Construction polypropylene rod antenna that offers excellent chemical resistance and is hermetically sealed. The Uni-Construction antenna includes an internal, integrated shield that eliminates vessel nozzle interference. SITRANS Probe LR incorporates Process Intelligence ® signal processing and has a high signal- to-noise ratio for improved reliability. Start-up is easy with as few as two parameters for basic operation. Programming is simple using SIMATIC PDM, HART® handheld communicator or the Intrinsically Safe handheld programmer.
Key Applications: tank farms, chemical storage, wastewater wet well
Supplementary components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.
Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information
Benefits
Uni-Construction polypropylene rod antenna standard
Easy installation and simple startup
Programming using infrared intrinsically safe handheld programmer, SIMATIC PDM or HART® handheld communicator
Communication using HART®
Process Intelligence signal processing
Auto False-Echo Suppression of false echoes
Detail
Contact
Industry-leading technology for your toughest applications
When you partner with Siemens, you get true application versatility: easy-to-install radar level measurement with flanged, threaded, and sanitary process connections for every application. This broad range of devices are highly reliable and precise, featuring innovative operations and design for your industry and your process.