Easy Aimers

Ultrasonic Transducer Accessories
Easy Aimers are used to aim ultrasonic transducers on bulk solids applications. Easy Aimers are available as a stainless steel version, the EA 304, or a cast aluminum version, the EA 2.
Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information.
Contact
What precision and reliability mean for your applications
Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.