Echomax XPS

Ultrasonic Level Transducer
Echomax® XPS transducers use ultrasonic technology to measure level in a wide range of liquids and solids. The transducers can be fully immersed, are resistant to steam and corrosive chemicals, and can be installed without flanges. The XPS series offers versions for various measuring ranges up to 100 ft (30 m) and up to a max. temperature of 203 °F (95 °C).
During operation, the EchoMax XPS transducers emit acoustic pulses in a narrow beam. The level monitor measures the propagation time between pulse emission and its reflection (echo) to calculate the distance.
Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information.
Benefits
Integral temperature compensation
Low ringing effect reduces blanking distance
Optional foam facing for dusty applications
Self-cleaning and low maintenance
Chemically resistant
Hermetically sealed
Detail
Contact
What precision and reliability mean for your applications
Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.