Echomax XRS-5

Ultrasonic Level Transducer

Echomax® XRS-5 ultrasonic transducers provides reliable, continuous level monitoring of liquids and slurries in narrow lift stations/ wet wells, flumes, weirs and filter beds using a beam angle of just 10° and a CSM rubber face. The XRS-5 is non-contacting with a measuring range from 0.3 to 8 m (1 to 26 ft). Advanced echo processing ensures reliable data even in conditions with obstructions, turbulence and foam. The hermetically sealed CSM rubber face and the PVDF co-polymer enclosure are designed for maximum resistance to methane, salt water, caustics and harsh chemicals common to wastewater installations. 

Catalog Specifications

Select and order

EchoMax XRS-5 with IP68 protection, offers a rugged sensor which is fully submersible in the event of flood conditions. In addition, a submergence shield will maintain a high level reading output during submerged conditions. The low-cost XRS-5 transducer is compatible with a full range of Siemens controllers, from a basic system for high/low alarm or simple pump control, up to advanced control systems with communications, telemetry and SCADA integration capabilities.

 

Key Applications: wet wells, flumes, weirs, filter beds.

 

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Benefits

  • Narrow beam angle of only 10°

  • Chemically resistant PVDF copolymer enclosure and CSM rubber face

  • Measuring range: 8 m (26 ft) for measurement of liquids and slurries.

  • Fully submersible: IP68 degree of protection

  • Easy installation with 1" NPT or R 1" BSPT connection

Detail

Max. range
8 m (26 ft)
Min. range
0.3 m (1 ft)
 Max. temp.
65 °C (149 °F)
 Frequency
44 kHz

Download, Support, Services

Find downloads, support and services for Siemens ultrasonic level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

What precision and reliability mean for your applications

Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.

Customer Support: 1-800-333-7421

Contact Us