HydroRanger 200 HMI

HydroRanger 200 HMI ultrasonic level controller

Ultrasonic Level Controller

HydroRanger 200 HMI is an ultrasonic level controller for up to six pumps and provides control, differential control, and open channel flow monitoring. For water authorities, municipal water, and wastewater plants, HydroRanger 200 HMI is an economical, low-maintenance solution delivering control efficiency and productivity needed to meet today’s exacting standards. 

HydroRanger 200 HMI Catalog Specifications

Download PDF

HydroRanger 200 HMI offers single point monitoring with all models, and optional dual-point monitoring with 6 relay model. In addition, it has digital communications with built-in Modbus RTU via RS 485. The standard 6 relay HydroRanger 200 HMI will monitor open channel flow and features advanced relay alarming and pump control functions as well as volume conversion.

 

It is compatible with SIMATIC PDM, allowing for PC configuration and set-up. Sonic Intelligence advanced echo-processing software provides increased reading reliability. HydroRanger 200 HMI uses proven continuous ultrasonic echo ranging technology to monitor water and wastewater of any consistency up to 15 m (50 ft) in depth. Achievable resolution is 0.1 % with accuracy to 0.25 % of range. Unlike contacting devices, HydroRanger 200 HMI is immune to problems caused by suspended solids, harsh corrosives, grease or silt in the effluent, reducing downtime.

 

Key Applications: wet wells, flumes/weirs, bar screen control

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

 

Don’t forget to includes level switches for back-up, overfill, low level and dry run protection. Click here for more information

Benefits

  • Easy to use HMI display with local four-button programming, menu-driven parameters, and Wizard support for key applications

  • English, German, French, Spanish, Chinese, Italian, Portuguese, and Russian texts on the HMI

  • Removable terminal blocks for ease of wiring

  • Monitors wet wells, weirs and flumes

  • Communication using built-in Modbus RTU via RS 485 and SIMATIC PDM configuration software

  • Compatible with SmartLinx system: PROFIBUS DP, ProfiNet (cyclic access of process values only), DeviceNET,Modbus TCP/IP, and Ethernet/IP

  • Single or dual point level monitoring

  • 6 relays

  • Auto False-Echo Suppression for fixed obstruction avoidance

  • Anti-grease ring/tide mark build-up

  • Differential amplifier transceiver for common mode noise rejection and improved signal-to-noise ratio

  • Wall and panel mounting options

Detail

Range
0,3 ... 15 m (1 ... 50 ft)
Compatible transducers
ST-H and EchoMax series XPS-10, XPS-15/15F, and XRS-5
Relays
6 relays: rating 5 A at 250 V AC, non-inductive
mA output
0 ... 20 mA or 4 ... 20 mA

Download, Support, Services

Find downloads, support and services for Siemens ultrasonic level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

What precision and reliability mean for your applications

Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.

Customer Support: 1-800-333-7421

Contact Us