HydroRanger Plus

USA - HydroRanger Plus

Ultrasonic Level Controller

HydroRanger Plus is an ultrasonic level controller for control of wet wells and reservoir pump operations, differential control and open channel flow monitoring, using energy-saving algorithms. The system is effective in wet wells, weirs, and flumes where foam and turbulence are typical operating conditions. It can be customized to meet your specific application needs – from measuring flow rate in a narrow flume to volume in a ferric chloride storage bank. The system consists of the electronics housed in a wall-mounted enclosure and a hermetically sealed, corrosion-resistant Echomax® transducer. These components can be separated by up to 365 m (1200 ft). Optional submergence shields ensure consistent operation in wet wells where the transducer may be submerged during flooding from rainfall or a power outage. Siemens patented detection software can differentiate between a submerged condition and a high level.

Key applications: Wet wells, weirs, flumes

 

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information.

Benefits

  • Outputs for alarms, chart recorders, controllers and integration of existing systems

  • Monitors wet wells, weirs and flumes

  • Energy-saving function with built-in real-time clock

  • Special control mode to reduce grease rings and other deposits

  • Integral temperature compensation

  • Pump performance monitoring

  • System monitoring and network analysis

Download, Support, Services

Find downloads, support and services for Siemens ultrasonic level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

What precision and reliability mean for your applications

Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.

Customer Support: 1-800-333-7421

Contact Us