MultiRanger 100/200

USA - MultiRanger 100/200

Ultrasonic Level Controller

MultiRanger 100/200 is a versatile short to medium-range ultrasonic single and multi-vessel level monitor/controller for virtually any application in a wide range of industries. MultiRanger can be used on different materials, including fuel oil, municipal waste, acids, woodchips or on materials with high angles of repose. MultiRanger offers true dual point monitoring, digital communications with built-in Modbus® RTU via RS-485, as well as compatibility with SIMATIC PDM, allowing PC configuration and setup. MultiRanger features Sonic Intelligence® advanced echo-processing software for increased reading reliability. 

MultiRanger 100/200 Catalog Specifications

Download PDF

MultiRanger 100 ultrasonic level contrller offers cost-effective level alarming, as well as on/off and alternating ppump control. MultiRanger 200 will monitor open channel flow and features more advanced relay alarming and pump control functions as well as volume conversion. It is compatible with chemical-resistant Echomax® transducers that can be used in hostile environments at temperatures as high as +145 °C (+293 °F).

 

Key Applications: wet wells, flumes/weirs, bar screen control, hoppers, chemical storage, liquid storage, crusher bins, dry solids storage.

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

 

Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information

Benefits

  • Digital input for back-up level overide from point level device

  • Communication using built-in Modbus RTU via RS-485

  • Compatible with SmartLinx system for PROFIBUS DP and DeviceNet

  • SIMATIC PDM configuration software via Modbus RTU RS-485

  • Single or dual point level monitoring

  • Auto False-Echo Suppression for fixed obstruction avoidance

  • Differential amplifier transceiver for common mode noise reduction and improved signal-to-noise ratio

  • MultiRanger 100: level measurements, simple pump control and level alarm functions
  • MultiRanger 200: level, volume and flow measurements in open channels, differential control, extended pump control and alarm functions
  • Wall and panel mounting options

 

 

 

Detail

Range
0.3 to 15 m (1 to 50 ft)
Compatible transducers
 XRS-5, ST-H, XPS-10, XPS-15, XCT-8, XCT-12
Output
-  One relay (MultiRanger 100 only)  Three relays  Six relays  Two 4 to 20 mA outputs (isolated)

Download, Support, Services

Find downloads, support and services for Siemens ultrasonic level measurement.
Support request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process instrumentation services

Process instrumentation services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Process instrumentation training

Process instrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

What precision and reliability mean for your applications

Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.

Customer Support: 1-800-333-7421

Contact Us