SITRANS LU150/LU180

Ultrasonic Level Transmitter
SITRANS LU150 is a short-range integrated ultrasonic level transmitter. This general purpose, 2 wire, 4 to 20 mA loop powered transmitter is ideal for liquids, slurries, and bulk materials in open or closed vessels to 5 m (16.4 ft). SITRANS LU180 is a short-range integrated ultrasonic level transmitter. This intrinsically safe (ATEX, CSA, FM, IECEx, NEPSI), 2 wire, 4 to 20 mA loop powered transmitter is ideal for liquids, slurries, and bulk materials in open or closed vessels to 5 m (16.4 ft)
SITRANS LU150/LU180 ultrasonic level transmitters are easy to install and maintain, and can be removed quickly for cleaning as required by the food & beverage and pharmaceutical industries. The transducer is available in PVDF copolymer, making the device suitable for use in a wide variety of applications. The reliability of the level data is based on the Sonic Intelligence echo processing algorithms. A filter discriminates between the true echo and false echoes from acoustic or electrical noises and agitator blades in motion. The ultrasonic pulse propagation time to the material and back is temperature-compensated and converted into distance for display, analog output.
Key Applications: chemical storage vessels, filter beds, mud pits, liquid storage vessels, food applications
Supplementary components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.
Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information.
Benefits
Easy to install, program, and maintain
Accurate and reliable
Sanitary models available
Patented Sonic Intelligence echo processing
Integral temperature compensation
Contact
What precision and reliability mean for your applications
Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.