SmartLinx

Communications Module
SmartLinx® modules provide direct digital connection to popular industrial communications buses, including true plug-and-play compatibility with products manufactured by Siemens. Many Siemens products include HART®, PROFIBUS PA and Modbus communications. For additional communication modules, SmartLinx cards are the answer.
SmartLinx modules are fast and easy to install, and can be added at any time. The module simply plugs into the socket on any SmartLinx-enabled product. They require no secondary private buses or gateways and no separate wiring. There are no extra boxes to connect to your network so there’s a minimum load on engineering and maintenance staff. SmartLinx provides all data from the instrument, including measurement and status, and allows changes to operation parameters to be done over the bus or telemetry link. The user can select which data in the application layer to transfer over the bus. This selection saves bandwidth and memory and optimizes data throughput and speeds up the network, enabling you to connect more instruments to your network.
Benefits
Fast, easy installation
Direct connection: no additional installation required
Scaleable application layer allows for optimized network bandwidth and memory requirements (for PROFIBUS DPV0 and DeviceNet only)
Modules available for PROFIBUS DPV0, PROFIBUS DPV1, PROFINET, DeviceNet, Modbus TCP/IP, and EtherNet/IP
®Modbus is a registered trademark of Schneider Electric.
TMDeviceNet is a trademark of Open DeviceNet Vendor Association
Contact
What precision and reliability mean for your applications
Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.