Pointek CLS100

Capacitance Level Switch

Pointek CLS100 is a compact, 2-wire inverse frequency shift capacitance switch for level detection of solids, liquids, slurries and foam in constricted spaces. Pointek CLS100’s short insertion length of 100 mm (4") and high level of application versatility make it a good replacement for traditional capacitance sensors. 

Catalog Specifications

Download PDF

Pointek CLS100 is designed with advanced tip-sensing technology that provides accurate, repeatable switchpoint performance. The PPS (Polyphenylene sulfide) probe [optional PVDF (Polyvinylidene Fluoride)] is chemically resistant with an effective process operating temperature range from -30 to +100 °C (-22 to +212 °F) (7ML5501), and -10 to +100 °C (+14 to +212 °F) (7ML5610). The fully potted design ensures reliability in a vibrating environment such as agitated tanks up to 4 g. When used with a SensGuard protection cover, the CLS100 is protected from shearing, impact and abrasion in tough primary processes.

 

Key Applications: liquids, slurries, powders, granules, food and pharmaceuticals, chemicals, hazardous areas

Benefits

  • Easy installation with verification by built-in LED
  • Low maintenance with no moving parts
  • Sensitivity adjustment
  • Integrated cable or PBT enclosure versions available
  • Intrinsically Safe, Dust Ignition Proof and General Purpose options available 

Technical specifications

Range
100mm (4")
Process temperature
-30 to 100 °C (-40 to 212 °F)
 Process Pressure
Up to 10 bar g (145 psi g)

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Customer Support: 1-800-333-7421

Contact Us