Pointek ULS200

ULS200

Ultrasonic Level Switch

The Pointek ULS200 is an ultrasonic non-contacting switch with two switch points for level detection of bulk solids, liquids and slurries in a wide variety of industries; ideal for sticky materials. The measuring range for bulk solids is max. 3 m (9.8 ft) and 5 m (16.4 ft) for liquids and slurries. Unlike invasive contacting devices, there is no material buildup on the sensor. 

Industry Mall

Select and order

The ULS200 level switch has a rugged design, combining the transducer and electronics in one durable device. It has no moving parts and is virtually maintenance-free. The transducer, available in ETFE or PVDF copolymer, is inert to most chemicals. This means the device can be used in the chemical, petrochemical, water and wastewater industries. A sanitary version of the ULS200, with an industry standard flange option, is easy to remove from the application for cleaning. It thus satisfies the prerequisites for use in the food, beverage and pharmaceutical industries. The Pointek ULS200 delivers superior performance while reducing maintenance, downtime and equipment replacement costs.

 

Key Applications: liquids, slurries, fluid materials, plugged chute detection, chemical industry

Benefits

  • 2 switch outputs for high-high, high, low and low-low level alarms or pump up/pump down control
  • Integral temperature compensation
  • AC or DC power supply
  • Electronics provided with fail-safe function
  • Threaded and sanitary fitting clamp process connections
  • Polycarbonate or aluminum enclosures, Type 6/NEMA 6/IP67
  • Easy, two-button programming

Detail

 Range
 Liquids: 0.25 m to 5 m (0.8 to 16 ft) 
 Solids: 0.25 m to 3 m (0.8 to 10 ft)
Process Temperature
 -40 to 60 °C (-40 to 140 °F)
 Process Pressure
 Up to 0.5 bar g (7.25 psi g)

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Customer Support: 1-800-333-7421

Contact Us