SITRANS LPS200

USA - LPS200 Rotary Paddle Switch

Rotary Paddle Switch

SITRANS LPS200 is a rotary paddle switch for point level detection in bulk solids. The paddle switch technology detects full, empty or demand conditions on materials such as grain, feed, cement, plastic granulate and wood chips.

Catalog Specifications

Download PDF

The SITRANS LPS200 can handle bulk densities as low as 15.06 g/l (0.94 lb/ft3) with the optional hinged vane or 100 g/l (6.25 lb/ft³) with the standard measuring vane. A low revolution geared motor with slip clutch drives a rotating measuring vane which senses the presence of material at the mounted level of the LPS200. As material comes into contact with the rotating paddle, rotation stops, which changes the microswitch state. When the paddle is no longer covered by material, rotation resumes and the relay reverts to its normal condition. The LPS200 has a rugged design for use in harsh conditions in the solids industry. The sensitivity of the paddle can be adjusted for varying material properties like buildup on the vane. The LPS200 comes in a variety of configurations including compact, extended and cable extension. It is equipped with a standard vane which is effective in most applications, but can be configured with a hinged or rectangular vane for increased sensitivity for light materials.

 

Key Applications: Bulk solids such as grain, feed, cement, plastic granulate, wood chips

Benefits

  • Proven paddle switch technology for bulk solids
  • High integrity mechanical seal
  • Universal power supply options available
  • Unique friction clutch mechanism
  • Rotatable enclosure
  • Optional paddle for use with low density materials
  • Simple installation through existing process connection
  • High temperature model and optional extension kit available
  • Optional fail-safe configuration
  • SIL certified

 

Detail

Range
100 mm to 10 m (4 inch to 30 ft)
 Process Temperature
 -25 to 600 °C (-13 to  1112 °F)
 Process Pressure
Up to 10 bar g (145 psi g)

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.
Support request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Process instrumentation services

Process instrumentation services

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Siemens Industry Online Support (SIOS)

Siemens Industry Online Support (SIOS)

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Process instrumentation training

Process instrumentation training

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Process safety

Process safety

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Customer Support: 1-800-333-7421

Contact Us