SITRANS LVL200

LVL200

Vibrating Level Switch

SITRANS LVL200 is a standard vibrating level switch designed for industrial measurement of liquids and slurries in applications such as overflow, high, low, and demand processes, as well as pump protection. Appropriate for use in SIL-2 applications.  With a tuning fork insertion length of only 1.57" (40 mm), SITRANS LVL200 can be mounted in small pipes and applications with limited space.

Catalog Specifications

Download PDF

The LVL200 can be used to measure products with a minimum density of >0.5 g/cm³ (0.018 lbs/in³). The LVL200 can be used in difficult conditions including turbulence, air bubbles, foam generation, buildup, or strong external vibration. SITRANS LVL200 continuously monitors faults via frequency evaluation, providing early detection of strong corrosion or damage on the tuning fork, loss of vibration, or a line break to the piezo drive. The tuning fork is piezoelectrically energized and vibrates at its mechanical resonance frequency of approx. 1200 Hz. The vibration frequency changes when the tuning fork is covered by the medium. This change is detected by the integrated oscillator and converted into a switching command. The integrated electronics evaluate the level signal and output a switching signal, directly operating connected devices.

 

Key Applications: For use in liquids and slurries, for level measurement, overfill, and dry run protection.

Benefits

  • Proven vibrating level switch technology for liquids

  • Compact insertion length of 40 mm (1.57”) for confined space applications

  • Fault monitoring for corrosion, loss of vibration or line break to the piezo drive

  • SIL 2 qualified for high level and dry run applications

  • Hygienic process connections

  • Optional remote testing

Detail

 Range
 40 mm to 4 m (1.5” to 13 ft)
Process Temperature
-196 ... +450 °C (-321 … +842 °F)
 Process Pressure
 -1 ... 160 bar (-14.5 ... 2320 psig)

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Customer Support: 1-800-333-7421

Contact Us