SITRANS LVS100

LVS100

Vibrating Level Switch

SITRANS LVS100 is a vibrating point level switch for bulk solids which detects high, low or demand levels of dry bulk solids in bins, silos or hoppers. The compact design can be top, side, or angle mounted. 

Catalog Specifications

Download PDF

The LVS100 vibrating fork design ensures the tines are kept clean. The unique design of the fork and crystal assembly eliminates false high level readings even if tines become damaged. A signal from the electronic circuit excites a crystal in the probe causing the fork to vibrate. If the fork is covered by material, the change in vibration is detected by the electronic circuitry which causes the relay to change state after a one second delay. When the fork is free from material pressure, full vibration resumes and the relay reverts to its normal condition.

 

Key Applications: dry bulk solids in bins, silos, hoppers

Benefits

  • High resistance to mechanical forces

  • Strong resistance to external vibrations

  • Rotatable enclosure for ease of installation and wiring

  • Suitable for point level detection of materials starting at a bulk density of 30 g/l (1.9 lb/ft³)

  • Customer desired extensions up to 2000 mm (8")

  • Durable short fork option starting at 170 mm (6.7") insertion length

 

Detail

 Range
 170 mm to 2 m (6.7” to 6.5 ft)
Process Temperature
-40 to 150 °C (-40 to 302 °F)
Process Pressure
Up to 10 bar g (145 psi g)

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Customer Support: 1-800-333-7421

Contact Us