SITRANS LVS300

LVS300

Vibrating Level Switch

SITRANS LVS300 is a vibrating rod point level switch for high, low, or demand level detection of bulk solids in bins, silos, or hoppers. The durable single rod probe avoids bridging and withstands harsh application conditions. The LVS300 has a compact design and can be top, side or angle mounted. The vibrating rod design ensures the product will not be impacted by bridging of traditional forks in applications with buildup potential. A durable probe design ensures the product will withstand heavier materials without damage or bending

Catalog Specifications

Download PDF

Benefits

  • Ease of setup with no calibration and rotatable enclosure
  • Flexible customer supplied rods up to 4 m for ease of maintenance 
  • High resistance to mechanical forces
  • Suitable for point level detection of light bulk materials starting from 20g/l (1.2 lb/ft³)
  • Adjustable sensitivity for varied applications
  • Extension and process connection in stainless steel with high surface quality
  • Process connection from 1” for installation flexibility

 

Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.

 

Key Applications: dry or bulk solids with build-up potential in bins, silos or hoppers such as lime, molding sand, milk powder, flour, salt, and plastic granules.

Detail

Range
Extensions 160 mm to 4 m (6.3” to 13 ft) 
Output
Relay DPDT or DC PNP
Process Temperature 
-40 to 150 °C (-40 to 302 °F)
Pressure (vessel) 
Maximum 16 bar g (232 psi g) 
Options
Stainless steel 316L
Universal power supply
Key Applications
Point level, plugged chute detection, or backup in vessels or hoppers in the mining, cement, food, power, plastics, or general industries

Download, Support, Services

Find downloads, support and services for Siemens point level measurement.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

functional safety

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

A switch for every application

For backup high or low levels, interface, or dry run protection points, Siemens switches are your answer – giving you the highest confidence in your level readings. Point level switches offer superior performance while reducing maintenance, downtime, and equipment replacement cost. Their robust design lasts in harsh and abrasive environments, guaranteeing a long service life and low cost of ownership.

Customer Support: 1-800-333-7421

Contact us