Process Automation Digitalization Demo Wall
Integrate your intelligent field devices
Lower your cabling and maintenance costs with compact, PROFINET-enabled hardware that offers plug-and-produce simplicity.
Level Demo | Flow Demo | Digitalization 1 | SIMATIC Hardware | Digitalization 2 | SIS Compact | Integrated Engineering

SITRANS LVL200 is a standard vibrating level switch designed for industrial measurement of liquids and slurries in applications such as overflow, high, low and demand processes, as well as pump protection. It is appropriate for use in SIL-2 applications and can be mounted in small pipes and applications with limited space.

SITRANS P320/420 is the first pressure transmitter on the market to feature remote safety handling. The instruments’ remote safety handling via SIMATIC PDM saves time during SIL commissioning: rather than manually attending to each individual device across a facility, operators can program transmitters from the control room. SITRANS P320/P420 brochure

The SIPART PS2 valve positioner is the most widely used positioner for linear and rotary actuators. Optionally available with Makrolon, aluminum, stainless or flameproof steel enclosure, the positioner is well-equipped for all ambient conditions. It has proved reliable in many valve control applications thanks to its diagnostic capabilities and extensive range of functions. Valve positioners brochure