Process Instrumentation Digitalization Demo Wall

Unlock the potential of your process data

Transform measurements into value with leading-edge digital tools for field data collection, monitoring and analysis.
 

Back to overview

USA | SIMATIC S7-1500
SIMATIC S7-1500 PLC

Using the SIMATIC S7-1500 controller gives you top performance and built-in viability into the future. You can turn the most sophisticated machine designs into reality thanks to the modular structure of the controller, which provides reliable assistance as you work your way through the digital transformation.

 

Download Brochure
USA | SIMATIC S7-400 PLC
SIMATIC S7-400 PLC

Part of the SIMATIC process controller series, the S7-400 has been designed for data-intensive tasks in manufacturing and process automation. S7-400 and the innovative S7-410 product line are the hardware backbone of the PCS 7 control system.

 

Download PDF
USA | SCALANCE M812-1 Industrial Router
SCALANCE M812-1 Industrial Router

The wired routers of the SCALANCE M product family support the cost-effective, secure connection of remote machines and plants with SHDSL, ADSL, or PROFIBUS / MPI. The routers have been proven in a variety of applications that require industrial remote access.

 

Industry Mall
USA | SIMATIC RTU3030C
SIMATIC RTU3030C Remote Terminal Unit

The SIMATIC RTU3000C family consists of energy-self-sufficient, low-power Remote Terminal Units (RTUs). They enable reliable monitoring of the most remote measuring points. They are ideal for locations with no connection to a public power grid since they do not need an external power source.

 

TIA Selection Tool
USA | PDM Maintenance Station
PDM Maintenance Station Plant Asset Management

With the SIMATIC PDM Maintenance Station, Siemens offers the right solution to efficiently monitor the condition of smart field devices independently of your control system. You benefit from a future-oriented product continually under advanced development and based on NAMUR recommendations NE105, 107 and 129.

 

Download PDF