Distributed Control Systems Demo Wall
Built for the challenges of today and tomorrow
Future-proof your plant with an intelligent, innovative DCS that paves the way to digital transformation.
Level Demo | Flow Demo | Digitalization 1 | SIMATIC Hardware | Digitalization 2 | SIS Compact | Integrated Engineering

The SIPART PS2 valve positioner is the most widely used positioner for linear and rotary actuators. Optionally available with Makrolon, aluminum, stainless or flameproof steel enclosure, the positioner is well-equipped for all ambient conditions. It has proved reliable in many valve control applications thanks to its diagnostic capabilities and extensive range of functions. Valve positioners brochure

SITRANS P320/420 is the first pressure transmitter on the market to feature remote safety handling. The instruments’ remote safety handling via SIMATIC PDM saves time during SIL commissioning: rather than manually attending to each individual device across a facility, operators can program transmitters from the control room. SITRANS P320/P420 brochure

The industry-grade SITRANS TS500 temperature sensor supports a wide range of measuring tasks from basic applications to harsh environments. Users benefit from the simplicity of the modular concept consisting of a barstock or tubular thermowell, extension, and connection head with optional integrated transmitter or display. Intrinsic safety, flameproof and non-sparking versions are also available. TS500 brochure