Tank Level Measurement Demo Wall

Simple setup and operation. Advanced signal processing.

The complete range of Siemens level measurement solutions is designed for low installation costs and enhanced performance.
 

Back to overview

USA | SITRANS P320/420 Pressure Transmitter
SITRANS P320/420 Pressure Transmitter

SITRANS P320/420 is the first pressure transmitter on the market to feature remote safety handling. The instruments’ remote safety handling via SIMATIC PDM saves time during SIL commissioning: rather than manually attending to each individual device across a facility, operators can program transmitters from the control room. SITRANS P320/P420 brochure

 

Download PDF
USA | MindConnect IoT2040
MindConnect IoT2040 IoT Connector

MindConnect IoT2040 is an entry-level device for collecting and transferring data to MindSphere. It supports transmission of data through a secured internet connection to enable cloud-based applications and services. MindConnect IoT 2040 features maintenance-free, continuous operation and a comprehensive security concept in accordance with industry standards.

 

Download PDF
USA | SIWAREX WP231 Weighing Module
SIWAREX WP231 Weighing Module

SIWAREX WP231 is the first weighing module designed for SIMATIC S7-1200 integration via the Totally Integrated Automation (TIA) Portal engineering platform. The ability to operate SIWAREX WP231 with or without SIMATIC PLCs offers additional flexibility, and the Ethernet and RS485 interfaces with Modbus protocol enables integration into different control systems.

 

Download weighing guide
USA | SIWAREX WL230 BB-S SA Load Cell
SIWAREX WL230 BB-S SA Load Cell

The SIWAREX WL230 BB-S SA is a bending beam load cell with a maximum resolution up to 15,000 divisions. This allows for the buildup of very precise scales, e.g. batching, dosing or filling scales. It is rated for loads ranging from 10 kg to 500 kg and IP68 protection.

 

Download PDF
USA | PDM Maintenance Station
PDM Maintenance Station Plant Asset Management

With the SIMATIC PDM Maintenance Station, Siemens offers the right solution to efficiently monitor the condition of smart field devices independently of your control system. You benefit from a future-oriented product continually under advanced development and based on NAMUR recommendations NE105, 107 and 129.

 

Download PDF
USA | MultiRanger 200 Ultrasonic Level Controller
MultiRanger 200 HMI Ultrasonic Level Controller

Versatile short- to medium-range ultrasonic level monitor/controller for virtually any application in a wide range of industries. MultiRanger 200 HMI can be used with various materials including water, municipal waste, acids, woodchips and those with high angles of repose. MultiRanger 200 brochure.

 

Download PDF
USA | Pointek CLS200 Capacitance Level Switch
Pointek CLS200 Capacitance Level Switch

Pointek CLS200 is a versatile inverse frequency shift capacitance level switch with optional rod/cable choices and configurable output, ideal for detection of liquids, solids, slurries, foam and interfaces. The digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features. 

 

Download PDF
USA | Echomax XPS Ultrasonic Level Transducer
Echomax® XPS Ultrasonic Level Transducer

Echomax® XPS transducers use ultrasonic technology to measure level in a wide range of liquids and solids. The transducers can be fully immersed, are resistant to steam and corrosive chemicals, and can be installed without flanges. The XPS series offers versions for various measuring ranges up to 100 ft (30 m) and up to a max. temperature of 203 °F (95 °C).

 

Download PDF
USA | SITRANS LR250 Radar Level Transmitter
SITRANS LR250 Radar Level Transmitter

SITRANS LR250 is your first choice for liquid level measurement in storage and process vessels up to 66 ft (20 m). New flanged and hygienic encapsulated antennas mean corrosive or aggressive materials and hygienic or sanitary requirements are no challenge for this transmitter. Radar Level Brochure.

 

Download PDF
 USA | SITRANS Probe LU240 Ultrasonic Level Transmitter
SITRANS Probe LU240 Ultrasonic Level Transmitter

SITRANS Probe LU240 ultrasonic level transmitter is a cost-effective, compact, intelligent level solution for liquid chemical inventory, monitoring small process vessels, and level measurement in the environmental industry.

 

Download PDF